(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Deadlock Stay B-1467

Stainless Steel Deadlock Stay B-1467
  • Volume Discount

•Door Opening Manner: Downward Opening
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: SlideFlat Bars
•Stopper: Stopped at full open
•Stopper Release: Push Button

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-1467-1-L
B-1467-1-R
B-1467-2-L
B-1467-2-R
Part NumberMinimum order quantityVolume DiscountDays to Ship Length L at Extention
(mm)
Stroke S
(mm)
For Right Side•For Left Side Product Code
1 Piece(s)Available

8 Days or more

310125For Left Side11391
1 Piece(s)Available

8 Days or more

310125For Right Side11392
1 Piece(s)Available

8 Days or more

21075For Left Side11393
1 Piece(s)Available

8 Days or more

21075For Right Side11394

Loading...

  1. 1

Basic Information

Door Opening Manner Front Opening Stay Type Expansion and Contraction・Slide Flexible, Slide Type Slide Flat Square Bar
Stopper Stop in full open state Stopper Release Push Button Body Material Cold rolled stainless steel plate
Main Body Surface Treatment Buffing Allowable Load(N) 294

Additional Products in this Category

Tech Support