(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Slide Type
•Stroke Ls [Classification] (mm): ~1000
•Load Rating (when using 2) [Classification] (n): ~6000
•Rail Step Number: 3
•Rail Material: Cold Rolled Steel Plate
Part Number
Configured Part Number is shown.
KC-353-WW
Type | Slide Shape | Rail Material | Cold Rolled Steel Plate | Rail Surface Treatment | Zinc Plating Chromate Treatment |
---|---|---|---|---|---|
Rail Length L1(mm) | 1000 | Stroke S(mm) | 1000 | Allowable Load (when using 2)(N) | 5880 |
Height H(mm) | 53 | Width W(mm) | 137 | Rail Step Number | 3 |
Stroke Ls [Classification](mm) | ~1000 | Load Rating (when using 2) [Classification](N) | ~6000 | Product Code | 31359 |
Please check the type/dimensions/specifications of the part KC-353-WW in the Slide Rail - Ultra Heavy Load, 137mm Width, KC-353-WW. series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy