(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Legs - Stainless Steel, series KC-1275-A. (Part Numbers)

Leveling Legs - Stainless Steel, series KC-1275-A.
  • Volume Discount

Stainless steel leveling feet with excellent corrosion resistance. Ideal for medical equipment, environmental equipment, chemical storage, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KC-1275-A-1
KC-1275-A-2
KC-1275-A-3
KC-1275-A-4
KC-1275-A-5
KC-1275-A-6
KC-1275-A-11
KC-1275-A-12
KC-1275-A-13
KC-1275-A-14
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAdjusting Bolt Shape Type Allowable Load
(kN)
Thread Length
(mm)
Main Body Height h
(mm)
Thread Size M
(mm)
Screw+Main Body Height
(mm)
Product Code
1 Piece(s)Available

8 Days or more

10Standard4.9180281620820981
1 Piece(s)Available

8 Days or more

10Standard4.9130281615820982
1 Piece(s)Available

8 Days or more

10Standard4.9100281612820983
1 Piece(s)Available

8 Days or more

10Standard4.9120231214320984
1 Piece(s)Available

8 Days or more

10Standard1.965017106721733
1 Piece(s)Available

8 Days or more

10Standard1.965015.5865.521734
1 Piece(s)Available

8 Days or more

10-4.9180371621722213
1 Piece(s)Available

8 Days or more

10-4.9130371616722214
1 Piece(s)Available

8 Days or more

10-4.9100371613722215
1 Piece(s)Available

8 Days or more

10-4.912030.512150.522216

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Type Height Adjusting Handle No Thread Portion Material Stainless Steel Rod
Thread Surface Treatment No Body Material Stainless Steel Plate Main Body Surface Treatment No
Properties Corrosion Resistance / Oil Resistance / Chemical Resistance / Heat resistant Swivel Mechanism No

Additional Products in this Category

Tech Support