(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Caster - Compact urethane with cold rolled steel swivel plate, without brake, K-54 series (Low profile, heavy load).

Caster - Compact urethane with cold rolled steel swivel plate, without brake, K-54 series (Low profile, heavy load).
  • Volume Discount

•Caster Type : Plate Type Swivel
•Wheel Material : Urethane Rubber
•Wheel Characteristics : Not Provided
•Stopper : Not Provided
For complete product overview and details on Low-Floor Swivel Caster without Stopper K-54 see the sections below:

PDF

Part Number

Configured Part Number is shown.

K-54

 
Part Number
K-54
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Properties Low Floor Heavy Load
Allowable Load Range(daN) 35.01~80.00 Allowable Load(daN) 78.4 Mounting height(mm) 55
Wheel Material Urethane Rubber Wheel Characteristics No Metal Piece(Fittings etc.,) Material Cold rolled steel plate (SPC)
Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction P1(mm) 94 Mounting Hole Pitch Transverse Direction P2(mm) 94
Plate Length L1(mm) 118 Plate Width W1(mm) 118 Wheel Dia. D(φ) 50
Wheel Width(mm) 32 Application Commercial Facilities Display / Factory facilities Load Category For Heavy Load
Product CD 30063

Please check the type/dimensions/specifications of the part K-54 in the Caster - Compact urethane with cold rolled steel swivel plate, without brake, K-54 series (Low profile, heavy load). series.

Additional Products in this Category

Tech Support