(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Rig:
"Made of heavy pressed steel, with heavy fork and top plate fitting, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Steel truck lock. Height adjustment with flat spanner. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free."
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Extrathane®, low-noise operation, low rolling resistance, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Casted tread.
Wheel center color:
silver E-mail us for Blickle discounts or custom configurations ✉
Part Number
Configured Part Number is shown.
Part Number |
---|
HRLK-ALTH 80K |
HRLK-ALTH 100K |
Loading...
Stopper | Not Provided | Wheel Material | Polyurethane | Wheel Characteristics | Abrasion Resistance / Oil Resistance / Chemical Resistance |
---|---|---|---|---|---|
Metal Piece(Fittings etc.,) Material | Steel | Mounting Hole Type | Slotted Hole | Mounting Hole Pitch, Long Length Direction L1(mm) | 76-80 |
Mounting Hole Pitch, Short Length Direction W1(mm) | 55-60 | Plate Length L(mm) | 100 | Plate Width W(mm) | 85 |
Application | Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments | Load Category | Light/Medium Load | Mounting Hole Pitch Circular Diameter(mm) | 9 |
Bearing Type | Precision Ball | Offset Swivel Caster | Yes | Tread and Tyre hardness | 92 Shore A |
Max and Min Temperature Resistance | -25C to +70C |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy