(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Urethane or synthetic rubber with rolled steel swivel plate, without brake, K-630J series (With antistatic properties). (Part Numbers)

Casters - Urethane or synthetic rubber with rolled steel swivel plate, without brake, K-630J series (With antistatic properties).
  • Volume Discount

•Caster Type : Plate Type Swivel
•Wheel Material : Synthetic Rubber, Urethane Rubber
•Wheel Characteristics : Abrasion Resistance, Antistatic, Gasoline Resistant(including Light Oil), Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Anti-Static Freely Swiveling Caster, without Stopper, K-630J see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K-630J-75-R
K-630J-100-UR
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Swivel Radius
(mm)
Product CD
1 Piece(s)Available

8 Days or more

35.01~80.0080100Synthetic RubberAntistaticRound hole63638181756831728
1 Piece(s)Available

8 Days or more

140.01~220.00170144[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / AntistaticSlotted Holes70(73)70(73)95951008831741

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Properties Static electricity prevention
Metal Piece(Fittings etc.,) Material Cold rolled steel plate (SPC) Wheel Width(mm) 32 Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment
Load Category Medium Load

Additional Products in this Category

Tech Support