(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Caster Type : Plate Type Swivel
•Wheel Material : Nylon, Rubber, Urethane Rubber
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Gasoline Resistant(including Light Oil), Not Provided, Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Swivel Casters without Stopper K-420S see the sections below:
Part Number
Configured Part Number is shown.
K-420S-75-UB
Part Number |
---|
K-420S-75-UB |
Loading...
Caster Type | Plate Type Universal | Stopper | No | Metal Piece(Fittings etc.,) Material | Cold rolled steel plate (SPC) |
---|---|---|---|---|---|
Load Category | Used for Light load |
Please check the type/dimensions/specifications of the part K-420S-75-UB in the Casters - Rubber, nylon or urethane with cold rolled steel swivel plate, without break, K-420S series. series.
Part Number |
---|
K-420S-100-N |
K-420S-100-R |
K-420S-100-UB |
K-420S-125-N |
K-420S-125-R |
K-420S-125-UB |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy