(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wheels - Rubber or urethane with fixed steel plate, without brake, type KB (Medium load.

Wheels - Rubber or urethane with fixed steel plate, without brake, type KB (Medium load.
  • Volume Discount

•Caster Type : Plate Type Fixed
•Wheel Material : Rubber, Urethane
•Wheel Characteristics : Abrasion Resistance, Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Pressed Caster K Type Fixed Wheel with Bearings for Medium Loads see the sections below:

Part Number

Configured Part Number is shown.

Part Number
OHK-75
OHK-100
OHK-130
OHK-150
OHK-180
OHK-250
OHUK-75
OHUK-100
OHUK-150
OHUK-200
OHUK-250
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat A
(mm)
Mounting Seat B
(mm)
Wheel Dia. D
(φ)
Wheel Width W
(mm)
1 Piece(s)Available

8 Days or more

35.01~80.0078.5101Rubber-Round hole634095727532
1 Piece(s)Available

8 Days or more

80.01~140.0098.1144Rubber-Slotted Holes75(80)40(45)1158010035
1 Piece(s)Available

8 Days or more

140.01~220.00176.6177Rubber-Slotted Holes93(103)52(58)1379313038
1 Piece(s)Available

8 Days or more

140.01~220.00196.2198Rubber-Slotted Holes94(10253(571379315045
1 Piece(s)Available

11 Days or more

220.01~320.00225.6240Rubber-Slotted Holes103(113)54(64)15510218045
1 Piece(s)Available

8 Days or more

320.01~485.00323.7305Rubber-Slotted Holes135(145)75(85)20014025050
1 Piece(s)Available

8 Days or more

80.01~140.00117.6101UrethaneAbrasion Resistance / Oil ResistanceRound hole634095727532
1 Piece(s)Available

8 Days or more

140.01~220.00176.6144UrethaneAbrasion Resistance / Oil ResistanceSlotted Holes75(80)40(45)1158010032
1 Piece(s)Available

8 Days or more

220.01~320.00294.3198UrethaneAbrasion Resistance / Oil ResistanceSlotted Holes94(102)53(57)1379315038
1 Piece(s)Available

8 Days or more

320.01~485.00392.4250UrethaneAbrasion Resistance / Oil ResistanceSlotted Holes103(113)54(64)15510220042
1 Piece(s)Available

8 Days or more

485.01~750.00490.5305UrethaneAbrasion Resistance / Oil ResistanceSlotted Holes135(145)75(85)20014025045

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Load Category Medium Load

Additional Products in this Category

Tech Support