(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Rubber, nylon or urethane with cold rolled steel swivel plate, without break, K-420S series. (Part Numbers)

Casters - Rubber, nylon or urethane with cold rolled steel swivel plate, without break, K-420S series.
  • Volume Discount

•Caster Type : Plate Type Swivel
•Wheel Material : Nylon, Rubber, Urethane Rubber
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Gasoline Resistant(including Light Oil), Not Provided, Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Swivel Casters without Stopper K-420S see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K-420S-65-N
K-420S-65-R
K-420S-75-N
K-420S-75-R
K-420S-75-UB
K-420S-100-N
K-420S-100-R
K-420S-100-UB
K-420S-125-N
K-420S-125-R
K-420S-125-UB
K-420S-150-N
K-420S-150-R
K-420S-150-UB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Product CD
1 Piece(s)Available

8 Days or more

1035.01~80.006985[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceRound hole425558706526Commercial Facilities Display / OA equipment, information and communication equipment6330418
1 Piece(s)Available

8 Days or more

1035.01~80.004985RubberNoRound hole425558706526Commercial Facilities Display / Steel shelve, woodwork furniture6330413
1 Piece(s)Available

8 Days or more

1035.01~80.007893[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceRound hole425558707526Commercial Facilities Display / OA equipment, information and communication equipment6730419
1 Piece(s)Available

8 Days or more

1035.01~80.005993RubberNoRound hole425558707526Commercial Facilities Display / Steel shelve, woodwork furniture6730414
1 Piece(s)Available

8 Days or more

1035.01~80.007893[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceRound hole425558707526Commercial Facilities Display6730966
1 Piece(s)Available

8 Days or more

-80.01~140.00118132[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceSlotted Holes68(71)68(71)909010032Commercial Facilities Display / OA equipment, information and communication equipment8630420
1 Piece(s)Available

8 Days or more

-80.01~140.00118132RubberNoSlotted Holes68(71)68(71)909010032Commercial Facilities Display / Steel shelve, woodwork furniture8630415
1 Piece(s)Available

8 Days or more

-80.01~140.0098132[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceSlotted Holes68(71)68(71)909010032Commercial Facilities Display8630967
1 Piece(s)Available

12 Days or more

-140.01~220.00147168[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceSlotted Holes75(80)75(80)10210212535Commercial Facilities Display / OA equipment, information and communication equipment10230421
1 Piece(s)Available

12 Days or more

-140.01~220.00147168RubberNoSlotted Holes75(80)75(80)10210212535Commercial Facilities Display / Steel shelve, woodwork furniture10230416
1 Piece(s)Available

12 Days or more

-80.01~140.00127168[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceSlotted Holes75(80)75(80)10210212535Commercial Facilities Display10230968
1 Piece(s)Available

12 Days or more

-140.01~220.00157190[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceSlotted Holes75(80)75(80)10210215035Commercial Facilities Display / OA equipment, information and communication equipment11730422
1 Piece(s)Available

12 Days or more

-140.01~220.00157190RubberNoSlotted Holes75(80)75(80)10210215035Commercial Facilities Display / Steel shelve, woodwork furniture11730417
1 Piece(s)Available

8 Days or more

-80.01~140.00137190[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceSlotted Holes75(80)75(80)10210215035Commercial Facilities Display11730969

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Metal Piece(Fittings etc.,) Material Cold rolled steel plate (SPC)
Load Category Used for Light load

Additional Products in this Category

Tech Support