(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/9/2024 to 4:00 p.m. (CDT) 11/10/2024. We apologize for the inconvenience.

Casters - Nylon with cold rolled steel plate, integrated leveler, without brake, K-91 series (Carry mounts).

Casters - Nylon with cold rolled steel plate, integrated leveler, without brake, K-91 series (Carry mounts).
  • Volume Discount

•Caster Type : Plate Type Swivel, With Leveling Mounts
•Wheel Material : Nylon
•Wheel Characteristics : Not Provided, Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Carry Mount, SK-91 see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K-91-50
K-91-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Product CD
1 Piece(s)Available

8 Days or more

35.01~80.005870Round holes (two holes)80-60502631060
1 Piece(s)Available

8 Days or more

80.01~140.009884Round hole7272100603031061

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / With Adjuster Stopper No Wheel Material Nylon
Wheel Characteristics Oil Resistance / No Metal Piece(Fittings etc.,) Material Cold rolled steel plate (SPC) Plate Width W1(mm) 100
Application Commercial Facilities Display / OA equipment, information and communication equipment / Factory facilities Load Category Used for Light load

Additional Products in this Category

Tech Support