(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Threaded Stud Mount, Elastomer Dual Caster, without break, TE130N Series (Black Color).

Casters - Threaded Stud Mount, Elastomer Dual Caster, without break, TE130N Series (Black Color).
  • Volume Discount

•Wheel Width Dimension B (mm): 70.2
•Load Range (dan): 80.01~140.00
•Swivel Radius (mm): 35
•Metal Piece(Fittings etc.,) Material: Steel
•Maximum Load (dan): 137.2

Part Number
TE130N12
TE130N16
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Diameter Nd
1 Piece(s)Available

13 Days or more

M12X1.75
1 Piece(s)Available

13 Days or more

[M16] M16X2.0

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Stopper No Stopper Properties Caster with Bearings
Load Range(daN) 80.01~140.00 Allowable Load (Effective Load)(daN) 137.2 Mounting Height H(mm) 145
Wheel Material Elastomer Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Metal Piece(Fittings etc.,) Material Steel
Wheel Dia. D(φ) 130 Wheel Width W(mm) 70.2 Turning Radius C(mm) 35
Mounting Section Shape Screw-In

Additional Products in this Category

Tech Support