(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Rig:
Made of heavy pressed steel, with double ball bearing in the swivel head, swivel head seals. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Fixed steel truck lock. Wheel height adjustment with swivelling operating lever. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Extrathane®, low-noise operation, low rolling resistance, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Casted tread.
Wheel center color:
silver E-mail us for Blickle discounts or custom configurations ✉
Part Number
Configured Part Number is shown.
HRLK-ALTH 80K-F
Stopper | Not Provided | Mounting Height H(mm) | 117 | Wheel Material | Polyurethane |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance / Oil Resistance / Chemical Resistance | Metal Piece(Fittings etc.,) Material | Steel | Mounting Hole Type | Slotted Hole |
Mounting Hole Pitch, Long Length Direction L1(mm) | 76-80 | Mounting Hole Pitch, Short Length Direction W1(mm) | 55-60 | Plate Length L(mm) | 100 |
Plate Width W(mm) | 85 | Wheel Dia. D(φ) | 80 | Wheel Width B(mm) | 30 |
Application | Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments | Swivel Radius(mm) | 100 | Load Category | Light/Medium Load |
Mounting Hole Pitch Circular Diameter(mm) | 9 | Bearing Type | Precision Ball | Offset Swivel Caster | Yes |
Load Capacity | 150 kg | Tread and Tyre hardness | 92 Shore A | Max and Min Temperature Resistance | -25C to +70C |
Please check the type/dimensions/specifications of the part HRLK-ALTH 80K-F in the Leveling Casters - Fixed Foot And Height-Adjustable Wheels, With Top Plate Fitting, Ball Bearing, Blickle Extrathane Light Brown Polyurethane Tread On Aluminum Core Wheel series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy