(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Synthetic rubber or nylon with swivel plate, integrated leveler, without brake, K-100AF series.

Casters - Synthetic rubber or nylon with swivel plate, integrated leveler, without brake, K-100AF series.
  • Volume Discount

•Caster Type : Plate Type Swivel, With Leveling Mounts
•Wheel Material : Nylon, Synthetic Rubber
•Wheel Characteristics : Not Provided
•Stopper : Not Provided
For complete product overview and details on Swivel Caster and Adjuster Foot without Stopper, K-100AF see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K-100AF-50-N
K-100AF-50-R
K-100AF-63-N
K-100AF-63-R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Product CD
1 Piece(s)Available

8 Days or more

1035.01~80.007865[Nylon] Nylon64647878502246Used for Light load30766
1 Piece(s)Available

8 Days or more

-35.01~80.004965Synthetic Rubber64647878502046Used for Light load30764
1 Piece(s)Available

8 Days or more

1080.01~140.0012781[Nylon] Nylon75759292632559Medium Load30767
1 Piece(s)Available

8 Days or more

-35.01~80.005881Synthetic Rubber75759292632159Used for Light load30765

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / With Adjuster Stopper No Wheel Characteristics No
Metal Piece(Fittings etc.,) Material Cold rolled steel plate (SPC) Mounting Hole Type Round hole Application OA equipment, information and communication equipment

Additional Products in this Category

Tech Support