(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Synthetic rubber or nylon with fixed plate, integrated leveler, without brake, K-600AF series (Light load). (Part Numbers)

Casters - Synthetic rubber or nylon with fixed plate, integrated leveler, without brake, K-600AF series (Light load).
  • Volume Discount

•Metal Piece(Fittings etc.,) Material: Cold rolled steel plate (SPC)
•Mounting Hole Type: Round hole (four holes)
•Load Category: Light Load

PDF

Part Number

Configured Part Number is shown.

K-600AF-63-N

 
Part Number
K-600AF-63-N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Product CD
1 Piece(s)Available

8 Days or more

1080.01~140.0012781[Nylon] Nylon964811264632531011

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / With Adjuster Stopper No Wheel Characteristics No
Metal Piece(Fittings etc.,) Material Cold rolled steel plate (SPC) Mounting Hole Type Round hole Application Commercial Facilities Display / OA equipment, information and communication equipment
Load Category Used for Light load

Please check the type/dimensions/specifications of the part K-600AF-63-N in the Casters - Synthetic rubber or nylon with fixed plate, integrated leveler, without brake, K-600AF series (Light load). series.

Products like this...

Part Number
K-600AF-50-N
K-600AF-50-R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Product CD
1 Piece(s)Available

8 Days or more

1035.01~80.005865[Nylon] Nylon85409954502231010
1 Piece(s)Available

8 Days or more

-35.01~80.004965Synthetic Rubber85409954502031008

Additional Products in this Category

Tech Support