(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Folding handles. It is possible to move the handle in vertical or horizontal position. Made of zinc alloy. Mounting method: internal thread. Selectable length.
Part Number
Configured Part Number is shown.
A-109-1
Main Body Type | Trunk Shape | Additional Function | Folding type / Storage Shape | Applied Load(N) | 98 |
---|---|---|---|---|---|
Main Body Material | Zinc Alloy (ZDC) | Main Body, Surface Treatment | Satin Nickel Chrome Plating | Mounting Method | Female Screw |
Please check the type/dimensions/specifications of the part A-109-1 in the Handle - Serie A-109. series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy