(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle - Serie A-2. (Part Numbers)

Handle - Serie A-2.
  • Volume Discount

Curved U-type handle. Made of zin alloy with chrome finish. Mounting method: internal thread.

PDF

Part Number

Configured Part Number is shown.

A-2

 
Part Number
A-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category Arch Model Additional Function No
Applied Load(N) 392 Main Body Material Zinc Alloy (ZDC) Main Body, Surface Treatment Chrome Plating
Mounting Method Female Screw Pitch P(mm) 90 Height(mm) 32
Grip(mm) 8 Product CD 00002

Please check the type/dimensions/specifications of the part A-2 in the Handle - Serie A-2. series.

Additional Products in this Category

Tech Support