(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Rotating handles. Handle can be rotated when not in use to keep the surface flat. Mounting method: internal thread. Made of zinc alloy. Selectable length.
Part Number
Configured Part Number is shown.
Part Number |
---|
A-174-0 |
A-174-1 |
A-174-2 |
A-174-3 |
A-174-4 |
Loading...
Main Body Type | Rotation Pull Handle Shape | Additional Function | Storage Shape | Applied Load(N) | 294 |
---|---|---|---|---|---|
Main Body Material | Zinc Alloy (ZDC) | Main Body, Surface Treatment | Satin chrome plating | Mounting Method | Female Screw |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy