(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - Chrome Plated with Mirror Finish, Includes Washer and Nut.

Knobs - Chrome Plated with Mirror Finish, Includes Washer and Nut.
  • Volume Discount

•Main Body Type: Round Shape
•Main Body Material: Brass
•Main Body Surface Treatment: Chrome Plating
•Mounting Section Material: Brass
•Mounting Section Surface Treatment: Chrome Plating

PDF

Part Number

Configured Part Number is shown.

A-38

 
Part Number
A-38
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Main Body, Type Round Shape Round Shape, Type Cylindrical Shape Mounting Section Type Male thread
Main Body Material Free-Cutting Brass Bar Main Body, Surface Treatment Chrome Plating Mounting Section, Material Free-Cutting Brass Bar
Mounting Section, Surface Treatment Chrome Plating Main Body, O.D. D(φ) 22 Side Machined Knurling
End Threaded No Main Body, Height t(mm) 20 Mounting Section, Dia. d(φ) M6
Mounting Section, Length L(mm) 10 Product Code 00137

Please check the type/dimensions/specifications of the part A-38 in the Knobs - Chrome Plated with Mirror Finish, Includes Washer and Nut. series.

Additional Products in this Category

Tech Support