(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle - Serie AP-828. (AP-828-1)

Handle - Serie AP-828. AP-828-1
  • Volume Discount

Rectangular U-type handles, with covers to hide the mounting holes. Made of polypropylene. Mounting method: socket head cap screw holes. Selectable length.

PDF

Part Number

Configured Part Number is shown.

AP-828-1

 
Part Number
AP-828-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPitch P
(mm)
Handle Diameter D
(mm)
Height
(mm)
L1
(mm)
Grip
(mm)
Standard Color Product CD
1 Piece(s)Available

Same day

Stock

10210-44-24-01820

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Type U-shaped Type Straight
Additional Function No Main Body Material Polypropylene (PP) Main Body, Surface Treatment No
Mounting Method Round hole Handle Cross Sectional Shape Square shape

Please check the type/dimensions/specifications of the part AP-828-1 in the Handle - Serie AP-828. series.

Products like this...

Part Number
AP-828N-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPitch P
(mm)
Handle Diameter D
(mm)
Height
(mm)
L1
(mm)
Grip
(mm)
Standard Color Product CD
1 Piece(s)Available

8 Days or more

1013026-170-Black04527

Additional Products in this Category

Tech Support