(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Curved handles. Available in gray or black. Made of polypropylene. Caps are provided to conceal mounting holes. Mounting method: socket head cap screw holes.
Part Number
Configured Part Number is shown.
AP-333-A-BLACK
Main Body Type | [Surfaced Type] Imposition Type | Surfaced Type Category | [Arch Shape] Arch Model |
---|---|---|---|
Additional Function | No | Main Body Material | [Polypropylene] Polypropylene (PP) |
Main Body, Surface Treatment | No | Mounting Method | Round hole |
Pitch(mm) | 198 | Grip(mm) | 24 |
Standard Color | Black | Product CD | 02038 |
Main Body Type | Imposition Type | Surfaced Type Category | Arch Model | Additional Function | No |
---|---|---|---|---|---|
Main Body Material | Polypropylene (PP) | Main Body, Surface Treatment | No | Mounting Method | Round hole |
Pitch(mm) | 198 | Grip(mm) | 24 | Standard Color | Black |
Product CD | 02038 |
Please check the type/dimensions/specifications of the part AP-333-A-BLACK in the Handle - Series AP-333-A. series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy