(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle - Serie AP-283. (Part Numbers)

Handle - Serie AP-283.
  • Volume Discount

Recessed handles in soft material, available in gray, black and ivory. Made of TPE elastomer. Mounting method: external thread. Configurable length.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AP-283-1-BLACK
AP-283-1-GRAY
AP-283-1-IVORY
AP-283-2-BLACK
AP-283-2-GRAY
AP-283-2-IVORY
Part NumberMinimum order quantityVolume DiscountDays to Ship Pitch P
(mm)
H
(mm)
Standard Color Product CD
1 Piece(s)Available

8 Days or more

10013Black03305
1 Piece(s)Available

8 Days or more

10013Gray01153
1 Piece(s)Available

8 Days or more

10013Ivory02032
1 Piece(s)Available

8 Days or more

7410Black03306
1 Piece(s)Available

8 Days or more

7410Gray01154
1 Piece(s)Available

8 Days or more

7410Ivory02033

Loading...

  1. 1

Basic Information

Main Body Type Recessed Type Additional Function No Main Body Material Elastomer
Main Body, Surface Treatment No Mounting Method Round hole

Additional Products in this Category

Tech Support