(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - Stainless Steel with Long Shaft.

Knobs - Stainless Steel with Long Shaft.
  • Volume Discount

•Main Body Type: Round Shape
•Main Body Material: Stainless Steel Rod (SUS303)
•Main Body Surface Treatment: Buffed Surface
•Mounting Section Material: Stainless Steel
•Round Shape Type: Cylindrical Shape

PDF

Part Number

Configured Part Number is shown.

Part Number
A-1176-S-1
A-1176-S-2
A-1176-S-3
A-1176-S-4
A-1176-S-5
A-1176-S-6
A-1176-S-7
A-1176-S-8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMain Body, O.D. D
(φ)
Main Body, Height t
(mm)
Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
Product Code
1 Piece(s)Available

8 Days or more

101812M61203951
1 Piece(s)Available

8 Days or more

101812M6703952
1 Piece(s)Available

8 Days or more

101510M512.503953
1 Piece(s)Available

8 Days or more

101510M57.503954
1 Piece(s)Available

8 Days or more

101510M41303955
1 Piece(s)Available

8 Days or more

101510M4803956
1 Piece(s)Available

8 Days or more

10128M310.503957
1 Piece(s)Available

8 Days or more

10128M36.503958
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMain Body, O.D. D
(φ)
Main Body, Height t
(mm)
Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
Product Code

Loading...

  1. 1

Basic Information

Main Body, Type Round Shape Round Shape, Type Cylindrical Shape Mounting Section Type Male thread
Main Body Material Stainless Steel Rod (SUS303) Main Body, Surface Treatment Buffing Mounting Section, Material Stainless Steel Rod
Mounting Section, Surface Treatment No Side Machined Knurling End Threaded Cone Point

Additional Products in this Category

Tech Support