(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cassava - Serie A-1042-CR.

Cassava - Serie A-1042-CR.
  • Volume Discount

Curved U-type handles. Mounting method: internal thread. Made of 304 stainless steel. Same lengths as series: A-1042-C.

PDF

Part Number

Configured Part Number is shown.

A-1042-C-6R

 
Part Number
A-1042-C-6R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPitch P
(mm)
Handle Diameter D
(mm)
H
(mm)
Product CD
1 Piece(s)Available

Same day

Stock

1010093004386

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Type U-shaped Type Irregular Shape
Additional Function No Main Body Material Stainless Steel Rod (304 Stainless Steel) Main Body, Surface Treatment Buffing
Mounting Method Female Screw Handle Cross Sectional Shape Round Shape

Please check the type/dimensions/specifications of the part A-1042-C-6R in the Cassava - Serie A-1042-CR. series.

Products like this...

Part Number
A-1042-C-2R
A-1042-C-3R
A-1042-C-4R
A-1042-C-7R
A-1042-C-8R
A-1042-C-9R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPitch P
(mm)
Handle Diameter D
(mm)
H
(mm)
Product CD
1 Piece(s)Available

Same day

Stock

10238125004381
1 Piece(s)Available

8 Days or more

10188125004382
1 Piece(s)Available

Same day

Stock

10120104004384
1 Piece(s)Available

8 Days or more

106873004387
1 Piece(s)Available

8 Days or more

106062204388
1 Piece(s)Available

Same day

Stock

104062204389

Additional Products in this Category

Tech Support