(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Circular 45° angle bracket with excellent corrosion resistance. It has clamps to fix the pipe. Made of stainless steel. Selectable pipe diameter.
Part Number
Configured Part Number is shown.
Part Number |
---|
A-1395-13-1 |
A-1395-13-2 |
Part Number |
---|
Loading...
Main Body Type | Imposition Type | Surfaced Type Category | U Type | U-shaped Type | Assembly type |
---|---|---|---|---|---|
Additional Function | No | Main Body Material | Stainless Steel Casting (304 Stainless Steel) | Main Body, Surface Treatment | Buffing |
Mounting Method | Round hole | Handle Cross Sectional Shape | Round Shape |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy