(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Handle spring allows the handle to return to its rest position. Mounting method: through or countersunk holes depending on model. Manufactured in 304 stainless steel. Selectable length.
Part Number
Configured Part Number is shown.
A-1175-2
Main Body Type | Trunk Shape | Additional Function | Folding type | Main Body Material | Stainless Steel Rod (304 Stainless Steel) |
---|---|---|---|---|---|
Main Body, Surface Treatment | Electrolytic Polishing | Mounting Method | Round hole |
Please check the type/dimensions/specifications of the part A-1175-2 in the Handle - Serie A-1175. series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy