(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Thin U-type handles with plugs to conceal mounting screws. Mounting method: countersunk holes. Made of zinc alloy and ABS resin plugs. Selectable length.
Part Number
Configured Part Number is shown.
A-42-J-1
Main Body Type | Imposition Type | Surfaced Type Category | U Type | U-shaped Type | Straight |
---|---|---|---|---|---|
Additional Function | No | Main Body Material | Zinc Alloy (ZDC) | Main Body, Surface Treatment | Satin Nickel Chrome Plating |
Mounting Method | Round hole | Handle Cross Sectional Shape | Others |
Please check the type/dimensions/specifications of the part A-42-J-1 in the Handles - Serie A-42-J. series.
Part Number |
---|
A-42-J-15 |
A-42-J-2 |
A-42-J-3 |
A-42-J-4 |
A-42-J-5 |
A-42-J-6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy