(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Angled U-type handle. Made of aluminum alloy. Mounting method: internal thread. Handle and mounting plate are selectable.
Part Number
Configured Part Number is shown.
A-562
Main Body Type | Imposition Type | Surfaced Type Category | U Type | U-shaped Type | Irregular Shape |
---|---|---|---|---|---|
Additional Function | No | Main Body Material | Aluminum Alloy | Main Body, Surface Treatment | Alumite Treatment |
Mounting Method | Female Screw | Handle Cross Sectional Shape | Round Shape |
Please check the type/dimensions/specifications of the part A-562 in the Handle/Mounting Plate - Series A-562. series.
Part Number |
---|
A-562-P |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy