(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Micro Stage/XY Stage (manual stage)

Micro Stage/XY Stage (manual stage)
  • Volume Discount

•Table Material: Aluminum
•Table Surface Treatment: Black Anodize
•Guiding Mechanism: Shaft Slide
•Feeding Method: Feed Screw

Part Number
LD-M61-C6M
LD-M63-C6M
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
1 Piece(s)Available

13 Days or more

101~4.91213
1 Piece(s)Available

13 Days or more

105~301517

Loading...

  1. 1

Basic Information

Feeding Method Feed Screw Table Material Aluminum Table Surface Treatment Black Anodize
Guiding Mechanism Shaft Slide

Additional Products in this Category

Tech Support