(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

XY-Axis Simplified Adjustment Unit - Feed Screw, High Load

XY-Axis Simplified Adjustment Unit - Feed Screw, High Load
  • Volume Discount
  • Lead Time Reduction

For the stage surface, the size is available within the range between 20x20mm and 60x60mm. XY axes can be adjusted easily.

  • inCAD Components
XY-Axis Simplified Stages for Adjustment- Feed Screw, High Load:Related Image
・Materials
TypeMain BodyShaftKnobFeed Screw[ A ]Accessories
Standard HandleLarge Handle[ M ]Material[ S ]Surface Treatment[ M ]Material[ M ]Material[ M ]Material
XYKNEJXYKJLAluminum AlloyBlack Anodize304 Stainless Steel303 Stainless Steel304 Stainless SteelNo. 20: CBSST3-12, 4 pcs.
No. 25: SCB3-10, 4 pcs.
No. 40, 60: SCB4-10, 4 pcs.

Specifications

Part Number
XYKNEJ40
XYKJL60L
Part NumberStage Surface (mm)Travel Distance (mm)Load Capacity (N)Weight (kg)
TypeNo.Large Handle
(Standard Handle)
XYKNEJ
(Large Handle)
XYKJL
20(Large Handle Top & Bottom)
L
(Large Handle Top only)
A
(Large Handle Bottom only)
B
20x20±718.60.10
2525x250.13
4040x40±936.20.27
6060x60±1336.20.48
[ ! ]Travel per Rotation: 0.7mm
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

XY-Axis Simplified Stages for Adjustment- Feed Screw, High Load:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XYKJL20A
XYKJL20B
XYKJL20L
XYKJL25A
XYKJL25B
XYKJL25L
XYKJL40A
XYKJL40B
XYKJL40L
XYKJL60A
XYKJL60B
XYKJL60L
XYKNEJ20
XYKNEJ20-CLC
XYKNEJ20-MMR
XYKNEJ20-MMR-CLC
XYKNEJ25
XYKNEJ25-CLC
XYKNEJ25-MMR
XYKNEJ25-MMR-CLC
XYKNEJ40
XYKNEJ40-CLC
XYKNEJ40-MMR
XYKNEJ40-MMR-CLC
XYKNEJ60
XYKNEJ60-CLC
XYKNEJ60-MMR
XYKNEJ60-MMR-CLC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Travel (Y Direction) Range
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Clamp bolt for fixing table Handle Shape Mounting of Plate with Scale Seal
1 Piece(s)Available

9 Days or more

105~30~±10mm2020No Change of Clamp (Set Screw)A (Large Handle Top only)Standard (No Plate with Scale)
1 Piece(s)Available

9 Days or more

105~30~±10mm2020No Change of Clamp (Set Screw)B (Large Handle Bottom only)Standard (No Plate with Scale)
1 Piece(s)Available

9 Days or more

105~30~±10mm2020No Change of Clamp (Set Screw)L (Large Handle Top & Bottom)Standard (No Plate with Scale)
1 Piece(s)Available

9 Days or more

105~30~±10mm2525No Change of Clamp (Set Screw)A (Large Handle Top only)Standard (No Plate with Scale)
1 Piece(s)Available

9 Days or more

105~30~±10mm2525No Change of Clamp (Set Screw)B (Large Handle Bottom only)Standard (No Plate with Scale)
1 Piece(s)Available

9 Days or more

105~30~±10mm2525No Change of Clamp (Set Screw)L (Large Handle Top & Bottom)Standard (No Plate with Scale)
1 Piece(s)Available

9 Days or more

1030.1~50~±10mm4040No Change of Clamp (Set Screw)A (Large Handle Top only)Standard (No Plate with Scale)
1 Piece(s)Available

9 Days or more

1030.1~50~±10mm4040No Change of Clamp (Set Screw)B (Large Handle Bottom only)Standard (No Plate with Scale)
1 Piece(s)Available

9 Days or more

1030.1~50~±10mm4040No Change of Clamp (Set Screw)L (Large Handle Top & Bottom)Standard (No Plate with Scale)
1 Piece(s)Available

9 Days or more

1030.1~50±10~20mm6060No Change of Clamp (Set Screw)A (Large Handle Top only)Standard (No Plate with Scale)
1 Piece(s)Available

9 Days or more

1030.1~50±10~20mm6060No Change of Clamp (Set Screw)B (Large Handle Bottom only)Standard (No Plate with Scale)
1 Piece(s)Available

9 Days or more

1030.1~50±10~20mm6060No Change of Clamp (Set Screw)L (Large Handle Top & Bottom)Standard (No Plate with Scale)
1 Piece(s)Available

8 Days or more

105~30~±10mm2020No Change of Clamp (Set Screw)Standard HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

105~30~±10mm2020Change Clamp (Knurled Knob)Standard HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

105~30~±10mm2020No Change of Clamp (Set Screw)Standard HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

10 Days or more

105~30~±10mm2020Change Clamp (Knurled Knob)Standard HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

8 Days or more

105~30~±10mm2525No Change of Clamp (Set Screw)Standard HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

105~30~±10mm2525Change Clamp (Knurled Knob)Standard HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

105~30~±10mm2525No Change of Clamp (Set Screw)Standard HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

10 Days or more

105~30~±10mm2525Change Clamp (Knurled Knob)Standard HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

8 Days or more

1030.1~50~±10mm4040No Change of Clamp (Set Screw)Standard HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

1030.1~50~±10mm4040Change Clamp (Knurled Knob)Standard HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

1030.1~50~±10mm4040No Change of Clamp (Set Screw)Standard HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

10 Days or more

1030.1~50~±10mm4040Change Clamp (Knurled Knob)Standard HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

8 Days or more

1030.1~50±10~20mm6060No Change of Clamp (Set Screw)Standard HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

1030.1~50±10~20mm6060Change Clamp (Knurled Knob)Standard HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

1030.1~50±10~20mm6060No Change of Clamp (Set Screw)Standard HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

10 Days or more

1030.1~50±10~20mm6060Change Clamp (Knurled Knob)Standard HandleMMR (Scaled Plate Provided)

Loading...

  1. 1
 

Basic Information

Feeding Method Feed Screw Table Material Aluminum Alloy Table Surface Treatment Black Anodize
Guiding Mechanism Shaft Slide Table Size (Thickness) H(mm) 27 Feed method (feed screw type) Handle Operation
Feed method (feed pitch)(mm) 0.7 Diameter of ball screw(φ) 1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.