(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Micro X-Axis Stage - Manual Stage (LS-M63-C6M)

Micro X-Axis Stage - Manual Stage LS-M63-C6M
  • Volume Discount

•Table Material: Aluminum
•Table Surface Treatment: Black Anodize
•Guiding Mechanism: Shaft Slide
•Feeding Method: Feed Screw

Part Number

Configured Part Number is shown.

LS-M63-C6M

Part Number
LS-M63-C6M
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
1 Piece(s)Available

8 Days or more

105~301517

Loading...

  1. 1

Basic Information

Feeding Method Feed Screw Table Material Aluminum Table Surface Treatment Black Anodize
Guiding Mechanism Shaft Slide Clamp No

Please check the type/dimensions/specifications of the part LS-M63-C6M in the Micro X-Axis Stage - Manual Stage series.

Products like this...

Part Number
LS-M61-C6M
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
1 Piece(s)Available

8 Days or more

101~4.91213

Additional Products in this Category

Tech Support