(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard type, strength type B

Standard type, strength type B
  • Volume Discount

•Type : Standard Type
•Application : Standard
•Body Material : 1045 Carbon Steel
•Feature : High Torque
For complete product overview and details on Standard type, strength type B see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-6-A-A
B-8-A-A
B-10-A-A
B-12-A-A
B-14-A-A
B-16-A-A
B-18-A-A
B-20-A-A
B-22-A-A
B-25-A-A
B-30-A-A
B-35-A-A
B-40-A-A
B-45-A-A
B-50-A-A
B-60-A-A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSφd
(Ø)
φD
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Max. Rotational Speed
(r/min)
Maximum Transmission Capacity
(N·m)
1 Piece(s)Available

8 Days or more

10612501001~200017008
1 Piece(s)Available

8 Days or more

10816561001~2000150018
1 Piece(s)Available

8 Days or more

101020681001~2000130031
1 Piece(s)Available

8 Days or more

101224841001~2000110055
1 Piece(s)Available

8 Days or more

10142894301~100095088
1 Piece(s)Available

8 Days or more

101632104301~1000830127
1 Piece(s)Available

11 Days or more

101836120301~1000750186
1 Piece(s)Available

8 Days or more

102040124301~1000670245
1 Piece(s)Available

11 Days or more

102244130301~1000600333
1 Piece(s)Available

11 Days or more

102550140301~1000530490
1 Piece(s)Available

11 Days or more

103060178301~1000440736
1 Piece(s)Available

11 Days or more

103570200301~10003801177
1 Piece(s)Available

11 Days or more

104080228301~10003301765
1 Piece(s)Available

11 Days or more

104590250100~3003002550
1 Piece(s)Available

11 Days or more

1050100270100~3002603334
1 Piece(s)Available

11 Days or more

1060120300100~3002205688

Loading...

  1. 1

Basic Information

Type Standard Type Feature High Torque Body Material 1045 Carbon Steel
Application Standard Shaft hole shape and left (B, T only JIS standards specified) A Shaft hole shape and right (B, T only JIS standards specified) A
Q Type (Decomposition) No

Additional Products in this Category

Tech Support