(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Stainless steel valve U Series. For general purpose and construction equipment.
Part Number
Configured Part Number is shown.
Part Number |
---|
UTF-N-20A |
UTF-N-25A |
UTF-N-32A |
UTF-N-40A |
UTF-N-50A |
Loading...
Applicable Fluid | Water / Air / Oil / Gas | Shape | Y Shaped | Nominal Pressure | 10K |
---|---|---|---|---|---|
Material | SCS13A | Supply Side, Connection Type | Flange | Control Side, Connection Type | Flange |
Max. Operating Pressure(MPa) | 1.0 | Details of Maximum Allowable Pressure (Vapor and air and gas oil and pulsating flow which are 180℃ or less)(MPa) | 1.0 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy