(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

150 Type Bronze Screw-in Type Y Shaped Strainer

150 Type Bronze Screw-in Type Y Shaped Strainer
  • Volume Discount

A valve that is very safe for use in corrosive environments.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
150-BT-N-15A
150-BT-N-25A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Piping Thread Denomination B (Denomination A) Control Side Naminal Pipe Threads B name (A name)
1 Piece(s)Available

10 Days or more

1/2B(15A)1/2B(15A)
1 Piece(s)Available

8 Days or more

1B(25A)1B(25A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water Shape Y Shaped Nominal Pressure 150
Material CAC Bronze Casting Supply Side, Connection Type Rc Control Side, Connection Type Rc
Max. Operating Pressure(MPa) 1.6 Details of Maximum Allowable Pressure (Steady flow which is 120℃ or less)(MPa) 1.6

Additional Products in this Category

Tech Support