(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

125S Type Bronze Screw Down Gate Valve

125S Type Bronze Screw Down Gate Valve
  • Volume Discount

A valve that is safe for use in corrosive environments.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
125S-BS-N-10A
125S-BS-N-15A
125S-BS-N-20A
125S-BS-N-25A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) L
(mm)
H
(mm)
D1
(φ)
1 Piece(s)Available

10 Days or more

3/8B(10A)3/8B(10A)438748
1 Piece(s)Available

10 Days or more

[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)499355
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)5311163
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)6112770

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material CAC Bronze Casting Applicable Fluids Water / Saturated Steam
Nominal Pressure 125 Type Type of Gate Valve Internal Thread Type Supply Side, Connection Type Rc
Control Side Connection Types Rc Handle Shape Round-shaped handle Main Body Lining No
Operating Temperature Range(℃) ::120 Operation Mode Manual Details of Maximum Allowable Pressure (Steady flow which is 120℃ or less)(MPa) 1.2
Details of Maximum Allowable Pressure (Saturated Vapor)(MPa) 0.9

Additional Products in this Category

Tech Support