(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

J5K Bronze Screw Down Ball Valve (Metal Sheet) (JIS B 2011) New JIS Mark Displayed (Part Numbers)

J5K Bronze Screw Down Ball Valve (Metal Sheet) (JIS B 2011) New JIS Mark Displayed
  • Volume Discount

A valve that is safe for use in corrosive environments.

Part Number

Configured Part Number is shown.

Part Number
J5-BG-15A
J5-BG-20A
J5-BG-25A
J5-BG-32A
J5-BG-40A
J5-BG-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) L
(mm)
H
(mm)
D1
(φ)
1 Piece(s)Available

10 Days or more

[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)609163
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)7010370
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)8011280
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)10013790
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)110142100
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)135172110

Loading...

  1. 1

Basic Information

Applicable Fluid Water Main Body Shape Straight Nominal Pressure 5K
Body Material CAC406 Operation Method Manual Supply Side, Connection Type Rc
Operating Temperature Range(℃) -29::120 Handle Shape Round-shaped handle Control Side, Connection Type Rc
Details of Maximum Allowable Pressure (-29~100℃)(MPa) 0.7 Details of Maximum Allowable Pressure (When it is159℃)(MPa) 0.5

Additional Products in this Category

Tech Support