(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

J10K Bronze Screw Down Ball Valve (Metal Sheet) (JIS B 2011) New JIS Mark Displayed (J10-BG-8A)

J10K Bronze Screw Down Ball Valve (Metal Sheet) (JIS B 2011) New JIS Mark Displayed J10-BG-8A
  • Volume Discount

A valve that is safe for use in corrosive environments.

PDF

Part Number

Configured Part Number is shown.

J10-BG-8A

 
Part Number
J10-BG-8A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) L
(mm)
H
(mm)
D1
(φ)
1 Piece(s)Available

10 Days or more

1/4B(8A)1/4B(8A)508748

Loading...

  1. 1

Basic Information

Applicable Fluid Water Main Body Shape Straight Nominal Pressure 10K
Body Material CAC406 Operation Method Manual Supply Side, Connection Type Rc
Operating Temperature Range(℃) -29::120 Handle Shape Round-shaped handle Control Side, Connection Type Rc
Details of Maximum Allowable Pressure (-29~100℃)(MPa) 1.4 Details of Maximum Allowable Pressure (at 185°C)(MPa) 1.0

Please check the type/dimensions/specifications of the part J10-BG-8A in the J10K Bronze Screw Down Ball Valve (Metal Sheet) (JIS B 2011) New JIS Mark Displayed series.

Products like this...

Part Number
J10-BG-10A
J10-BG-15A
J10-BG-20A
J10-BG-25A
J10-BG-32A
J10-BG-40A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) L
(mm)
H
(mm)
D1
(φ)
1 Piece(s)Available

10 Days or more

3/8B(10A)3/8B(10A)558755
1 Piece(s)Available

8 Days or more

[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)659463
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)8012280
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)9013590
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)10515710
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)1201701110

Additional Products in this Category

Tech Support