(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

J10K Pb-Free Bronze Screw Down Gate Valve (JIS B 2011) New JIS Mark Displayed

J10K Pb-Free Bronze Screw Down Gate Valve (JIS B 2011) New JIS Mark Displayed
  • Volume Discount

"Lead-free copper alloy" to enable the provision of safe water. Lead free copper alloy valves for cold and hot water supply.

Part Number

Configured Part Number is shown.

Part Number
LJ10-BSR-15A
LJ10-BSR-20A
LJ10-BSR-25A
LJ10-BSR-32A
LJ10-BSR-40A
LJ10-BSR-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) L
(mm)
H
(mm)
D1
(φ)
1 Piece(s)Available

9 Days or more

[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)5512755
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)6515270
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)7017880
1 Piece(s)Available

9 Days or more

1 1/4B(32A)1 1/4B(32A)8022390
1 Piece(s)Available

9 Days or more

1 1/2B(40A)1 1/2B(40A)90254100
1 Piece(s)Available

9 Days or more

2B(50A)2B(50A)100301110

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material CAC911 lead-free bronze casting Applicable Fluids Water
Nominal Pressure 10K Type of Gate Valve Internal Thread Type Supply Side, Connection Type Rc
Control Side Connection Types Rc Handle Shape Round-shaped handle Main Body Lining No
Operating Temperature Range(℃) -29::100 Maximum Allowable Pressure(MPa) ::1.4 Operation Mode Manual

Additional Products in this Category

Tech Support