(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

150 Type - Bronze Screw-in Gate Valve

150 Type - Bronze Screw-in Gate Valve
  • Volume Discount

A valve that is safe for use in corrosive environments.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
150-BS-N-10A
150-BS-N-15A
150-BS-N-20A
150-BS-N-25A
150-BS-N-32A
150-BS-N-40A
150-BS-N-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) L
(mm)
H
(mm)
D1
(φ)
1 Piece(s)Available

17 Days or more

3/8B(10A)3/8B(10A)438748
1 Piece(s)Available

10 Days or more

[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)489655
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)5311263
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)6212370
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)6914180
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)7516490
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)86197100

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material CAC Bronze Casting Applicable Fluids Water / Saturated Steam
Nominal Pressure 150 Type Supply Side, Connection Type Rc Control Side Connection Types Rc
Handle Shape Round-shaped handle Operating Temperature Range(℃) ::120 Operation Mode Manual
Details of Maximum Allowable Pressure (Steady flow which is 120℃ or less)(MPa) 1.6 Details of Maximum Allowable Pressure (Saturated Vapor)(MPa) 1.0

Additional Products in this Category

Tech Support