(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

125E Type Bronze Screw Down Gate Valve

125E Type Bronze Screw Down Gate Valve
  • Volume Discount

A valve that is very safe for use in corrosive environments.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
125E-BS-N-10A
125E-BS-N-15A
125E-BS-N-20A
125E-BS-N-25A
125E-BS-N-32A
125E-BS-N-40A
125E-BS-N-50A
125E-BS-N-65A
125E-BS-N-80A
125E-BS-N-100A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) L
(mm)
H
(mm)
Details of Maximum Allowable Pressure (Steady flow which is 120℃ or less)
(MPa)
Details of Maximum Allowable Pressure (Saturated Vapor)
(MPa)
1 Piece(s)Available

10 Days or more

3/8B(10A)3/8B(10A)42751.20.9
1 Piece(s)Available

10 Days or more

[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)45811.20.9
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)50901.20.9
1 Piece(s)Available

8 Days or more

1B(25A)1B(25A)571061.20.9
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)611191.20.9
1 Piece(s)Available

8 Days or more

1 1/2B(40A)1 1/2B(40A)671351.20.9
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)741591.20.9
1 Piece(s)Available

10 Days or more

2 1/2B(65A)2 1/2B(65A)902011.20.9
1 Piece(s)Available

10 Days or more

3B(80A)3B(80A)1002231.20.9
1 Piece(s)Available

10 Days or more

4B(100A)4B(100A)1403021.00.6

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material CAC406 Applicable Fluids Water / Saturated Steam
Nominal Pressure 125 Type Supply Side, Connection Type Rc Control Side Connection Types Rc
Handle Shape Round-shaped handle Operating Temperature Range(℃) ::120 Operation Mode Manual

Additional Products in this Category

Tech Support