(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Fluid seal mechanism has no specific orientation, preventing mistakes in piping installation. Long-lasting sealing performance.
Part Number
Configured Part Number is shown.
RB-S-10A
Ball Valve Type | Standard bore | Applicable Fluid | Water / Air / Oil / Gas / Saturated Steam | Main Body Shape | Straight |
---|---|---|---|---|---|
Nominal Pressure Rating | 10K | Body Material | C37700 Brass | Operation Method | Manual |
Supply Side, Connection Type | Rc | Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) | 3/8B(10A) | Operating Temperature Range(℃) | ::150 |
Handle Shape | Lever | Control Side, Connection Type | Rc | Control Side Naminal Pipe Threads B name (A name) | 3/8B(10A) |
L(mm) | 43 | H(mm) | 44 | Details of Maximum Allowable Pressure (Saturated Vapor)(MPa) | 1.0 |
Details of Maximum Allowable Pressure (Ordinary Temperature Water and Oil and Gas)(MPa) | 2.8 | Details of Maximum Allowable Pressure (High temperature water which is 150℃ or less)(MPa) | 0.7 |
Please check the type/dimensions/specifications of the part RB-S-10A in the 10K Brass Screwed Type Ball Valve (for Hot Water / Vapor) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy