(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Die Cast Urethane Rubber Wheels for R-Heavy Loads

Die Cast Urethane Rubber Wheels for R-Heavy Loads
  • Volume Discount

•Wheel Type: Outer Ring + Wheel
•Tire Material: Urethane Rubber
•Wheel Width (mm): 50
•Shaft Bearing: Available

PDF

Part Number

Configured Part Number is shown.

Part Number
R-100
R-130
R-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Hole diameter
(φ)
Width of Hub
(mm)
1 Piece(s)Available

12 Days or more

1001256
1 Piece(s)Available

12 Days or more

1302059
1 Piece(s)Available

12 Days or more

1502059

Loading...

  1. 1
 

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Urethane Rubber Wheel Width(mm) 50
Shaft Bearing Available

Additional Products in this Category

Tech Support