(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

U Urethane (for Corners)

U Urethane (for Corners)
  • Volume Discount

•Wheel Type: Integrated
•Tire Material: Urethane (UR)
•Wheel Type: Single Wheel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
U-50CC
U-65CC
U-75CC
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
Max. Allowable Load
(N)
1 Piece(s)Available

12 Days or more

5020623340
1 Piece(s)Available

12 Days or more

6525831490
1 Piece(s)Available

12 Days or more

7525831580

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Urethane (UR) Shaft Bearing None
Wheel Type Single Wheel

Additional Products in this Category

Tech Support