(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S Type, Polybutadiene Rubber Wheels, Made of Steel Plate (Part Numbers)

S Type, Polybutadiene Rubber Wheels, Made of Steel Plate
  • Volume Discount

•Wheel Type: Outer Ring + Wheel
•Tire Material: Rubber
•Shaft Bearing: Available

PDF

Part Number

Configured Part Number is shown.

Part Number
S-75
S-100
S-130
S-150
S-200
S-250
S-300
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
1 Piece(s)Available

12 Days or more

75321039
1 Piece(s)Available

8 Days or more

100351242
1 Piece(s)Available

8 Days or more

130422052
1 Piece(s)Available

8 Days or more

150452055
1 Piece(s)Available

8 Days or more

200452055
1 Piece(s)Available

12 Days or more

250502564
1 Piece(s)Available

12 Days or more

300502571

Loading...

  1. 1
 

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber Shaft Bearing Available

Additional Products in this Category

Tech Support