(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
- Multipurpose roller with superior shock resistance and quiet performance.
- Housing employs polycarbonate, which confers excellent shock resistance.
- Multipurpose roller which can be used in a wide variety of different fields.
- Both press bearings (steel, stainless steel) and precision bearings (6002ZZ) are available for the bearing element.
- Additionally, either hardened polyvinyl chloride (PVC) or steel (ST) can be used for the tube material, depending on the application.
Part Number
Configured Part Number is shown.
Part Number |
---|
FF72V50-12-100 |
FF72V50-12-200 |
FF72V50-12-300 |
FF72V50-12-400 |
FF72V50-12-500 |
FF72V50-12-600 |
FF72V50-12-700 |
FF72V57-12-200 |
FF72V57-12-700 |
Part Number |
---|
Loading...
Type | Long Roller | Long Roller Type | Straight | Shaft Type | No axis (round hole) |
---|---|---|---|---|---|
Roller Material | Hard PVC (PVC) | Bearing | Double | Properties | Standard / Low-Noise |
Surface Treatment | No | Bearing Material | Steel | Operating Temperature Range(℃) | -10::50 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy