(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Legs - With pad on base. AE series. (Part Numbers)

Leveling Legs - With pad on base. AE series.
  • Volume Discount

•Type : Adjusting Bolt Type
•Body Material : Steel
•Thread Portion Material : Steel
For complete product overview and details on AE Type Adjuster see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
AE-16
AE-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Load
(kN)
Length of Bolt L1
(mm)
Max. Height Hmax
(mm)
Bolt Pitch
(mm)
1 Piece(s)Available

8 Days or more

538632
1 Piece(s)Available

12 Days or more

645722.5

Loading...

  1. 1
 

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type With Bottom Rubber Mounting Shape Type Rubber Mount Type
Height Adjusting Handle No Thread Portion Material Steel Thread Surface Treatment Bright Chromate Plating
Body Material Steel Main Body Surface Treatment Bright Chromate Plating Foot Diameter φ N(mm) 48
Bolt Diameter(mm) 16 Properties Standard Swivel Mechanism No

Additional Products in this Category

Tech Support