(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wheels - Rubber with fixed plate without brake, LR-WK series (Medium load).

Wheels - Rubber with fixed plate without brake, LR-WK series (Medium load).
  • Volume Discount

•Caster Type : Plate Type Fixed
•Wheel Material : Rubber
•Stopper : Not Provided
For complete product overview and details on Low Starting Resistance Caster, LR-WK, with Rubber Wheel, with Fixed Hardware see the sections below:

PDF

Part Number

Configured Part Number is shown.

LR-150WK-BK-12

 
Part Number
LR-150WK-BK-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Load Range(daN) 140.01~220.00
Max. Load(daN) 196 Mounting Height H(mm) 191 Wheel Material Rubber
Metal Piece(Fittings etc.,) Material Made of steel plate Mounting Hole Type Slotted Holes Mounting Hole Pitch Longitudinal direction(mm) 75(80)
Mounting Hole Pitch Transverse Direction(mm) 75(80) Top Plate F1(mm) 102 Top Plate F2(mm) 102
Wheel Diameter(φ) 150 Load Category Medium Load Fork Width b(mm) 55
Tire width R(mm) 35

Please check the type/dimensions/specifications of the part LR-150WK-BK-12 in the Wheels - Rubber with fixed plate without brake, LR-WK series (Medium load). series.

Additional Products in this Category

Tech Support