(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dual-Wheel Caster, TE100

Part Number

Configured Part Number is shown.

TE100WS

Part Number
TE100WS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Stopper With Double Stopper (Rotation + Turning) Load Range(daN) 80.01~140.00
Allowable Load (Effective Load)(daN) 98 Mounting Height H(mm) 119 Wheel Material Elastomer
Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole
Mounting Hole Pitch Longitudinal direction P1 or Fp(mm) 50 Mounting Hole Pitch Transverse Direction P2(mm) 50 Plate Length F1 or Fb(mm) 66
Plate Width F2(mm) 66 Wheel Dia. D(φ) 100 Wheel Width W(mm) 64
Turning Radius C(mm) 24 Mounting Section Shape Square Plate

Please check the type/dimensions/specifications of the part TE100WS in the Dual-Wheel Caster, TE100 series.

Additional Products in this Category

Tech Support