(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Roller - Clean room, ISC-10 type. (Part Numbers)

Ball Roller - Clean room, ISC-10 type.
  • Volume Discount

•Type: Standard
•Shape: Round Shape Threaded
•Body Material: Stainless Steel
•Maximum Load (n): 9.8
•O.D. D Dimension (Ø): 15

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ISC-10JS-SJ
ISC-10P1S-SP1
ISC-10P2S-SP1
ISC-10U1S-SU1
ISC-10V1S-SV1
ISC-10V2S-SV1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMain Ball material
1 Piece(s)Available

12 Days or more

10[Resin] POM Resin (Polyoxymethylene)
1 Piece(s)Available

8 Days or more

10[Resin] PEEK
1 Piece(s)Available

10 Days or more

10[Resin] Conductive PEEK
1 Piece(s)Available

10 Days or more

10[Resin] UHMWPE
1 Piece(s)Available

10 Days or more

10[Resin] Vespel SP
1 Piece(s)Available

10 Days or more

10[Resin] Conductive Vespel SP

Loading...

  1. 1

Basic Information

Type Standard Shape Round-shaped male screw Body Material Stainless Steel
Withstand Operating Load Range(N) 1.0~10.0 Working Load(N) 9.8 O.D. D(Ø) 15
Ball Size (Inch)(Ø) 9.53(3/8) Sub Ball Stainless Steel Application Cleanroom Air Ball Transfer

Additional Products in this Category

Tech Support