(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TS Series Plug PH Type (Part Numbers)

TS Series Plug PH Type
  • Volume Discount

Both the socket and plug have a two-way coupling with no valve mechanism. Optimal for piping lines that do not require fluid shutoff when unplugging.

Part Number

Configured Part Number is shown.

Part Number
TS-1PH-BRS
TS-1PH-SUS
TS-2PH-BRS
TS-2PH-SUS
TS-3PH-BRS
TS-3PH-SUS
TS-4PH-BRS
TS-4PH-SUS
TS-6PH-BRS
TS-6PH-SUS
TS-8PH-BRS
TS-8PH-SUS
TS-10PH-BRS
TS-10PH-SUS
TS-12PH-BRS
TS-12PH-SUS
TS-16PH-BRS
TS-16PH-SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Applicable Fluid Operating Pressure Range
(MPa)
Dimension L
(mm)
Dimension d (φ)
(mm)
Applicable Size T
(Rc/R)
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil0~7.54231/8"
1 Piece(s)Available

12 Days or more

Stainless Steel (303/304 Stainless Steel)Chemical0~104231/8"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil0~7.55351/4"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Chemical0~105351/4"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil0~7.56073/8"
1 Piece(s)Available

12 Days or more

Stainless Steel (303/304 Stainless Steel)Chemical0~106073/8"
1 Piece(s)Available

12 Days or more

Brass C3604Water / Water Vapor / Oil0~7.569101/2"
1 Piece(s)Available

12 Days or more

Stainless Steel (303/304 Stainless Steel)Chemical0~1069101/2"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil0~4.580153/4"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Chemical0~6.580153/4"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil0~4.596191"
1 Piece(s)Available

12 Days or more

Stainless Steel (303/304 Stainless Steel)Chemical0~6.596191"
1 Piece(s)Available

12 Days or more

Brass C3604Water / Water Vapor / Oil0~3120261-1/4"
1 Piece(s)Available

12 Days or more

Stainless Steel (303/304 Stainless Steel)Chemical0~4120261-1/4"
1 Piece(s)Available

12 Days or more

Brass C3604Water / Water Vapor / Oil0~3132321-1/2"
1 Piece(s)Available

12 Days or more

Stainless Steel (303/304 Stainless Steel)Chemical0~4132321-1/2"
1 Piece(s)Available

12 Days or more

Brass C3604Water / Water Vapor / Oil0~2.3142402"
1 Piece(s)Available

12 Days or more

Stainless Steel (303/304 Stainless Steel)Chemical0~3142402"

Loading...

  1. 1

Basic Information

Type Standard Male/Female Plug (Male) Valve Structure Double passages opening
Thread Type For hose mounting Operating Environment, Applications Standard / Plant Piping / Physics and chemistry equipments Operating Temperature Range(℃) -20::180

Additional Products in this Category

Tech Support