(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TS Series Socket SM Type (Part Numbers)

TS Series Socket SM Type
  • Volume Discount

Both the socket side and plug side adopt a two-way opening type coupling that does not have a valve mechanism. Optimal for piping lines that do not require fluid to be shutoff when separating the socket and plug.

Part Number

Configured Part Number is shown.

Part Number
TS-1SM-BRS-FMP
TS-1SM-SUS-FMP
TS-2SM-BRS-FMP
TS-2SM-SUS-FMP
TS-3SM-SUS-FMP
TS-4SM-BRS-FMP
TS-4SM-SUS-FMP
TS-6SM-BRS-FMP
TS-6SM-SUS-FMP
TS-8SM-BRS-FMP
TS-8SM-SUS-FMP
TS-10SM-BRS-FMP
TS-10SM-SUS-FMP
TS-12SM-BRS-FMP
TS-12SM-SUS-FMP
TS-16SM-BRS-FMP
TS-16SM-SUS-FMP
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Applicable Fluid Operating Pressure Range
(MPa)
Dimension L
(mm)
Dimension d (φ)
(mm)
Applicable Size T
(Rc/R)
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil / Chemical0~7.53051/8"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Chemical0~103051/8"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil / Chemical0~7.54271/4"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Chemical0~104271/4"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Chemical0~1045103/8"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil / Chemical0~7.554131/2"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Chemical0~1054131/2"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil / Chemical0~4.564173/4"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Chemical0~6.564173/4"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil / Chemical0~4.574241"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Chemical0~6.574241"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil / Chemical0~386321-1/4"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Chemical0~486321-1/4"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil / Chemical0~395381-1/2"
1 Piece(s)Available

12 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Chemical0~495381-1/2"
1 Piece(s)Available

12 Days or more

Brass C3604Water / Water Vapor / Oil / Chemical0~2.3108502"
1 Piece(s)Available

12 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Chemical0~3108502"

Loading...

  1. 1

Basic Information

Type Standard Adhesive Materials Viton Male/Female Socket (female)
Valve Structure Double passages opening Thread Type Threaded Type Operating Environment, Applications Standard / Plant Piping / Physics and chemistry equipments
Operating Temperature Range(℃) -20::180

Additional Products in this Category

Tech Support